Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open ends
Bill of material
RNA4900
ORDER
Bearing No.
RNA4900
FW
Inside Diameter
14 mm
D
Outside Diameter
22 mm
C
Bearing Width
13 mm
R
Radius
0.3 mm
CR
Basic dynamic load rating
9.39 kN
C0
Basic static load rating
10.30 kN
CU
Fatigue limit load
1.55 kN
NO
Limiting speeds (Oil)
24000 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions